The NOTIFIER INSPIRE™ N16x Fire Alarm Control Panel (FACP) features a modular design to meet your application and project requirements. Panels can be configured for stand-alone or networked systems. The N16x can support one to ten signaling line modules, for a capacity of up to 3,180 intelligent addressable devices. Optional enclosure sizes are available to support additional peripheral equipment. A host of other options are available, including single or multichannel integrated voice, and firefighter's telephone. Ideal for large high rise and campus applications. The NOTIFIER INSPIRE Series can also integrates with the Connected Life Safety Services (CLSS) platform through the CLSS Gateway, providing connectivity to central station, cloud, and mobile applications.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
NOTIFIER Integrated Solutions Overview | Brochures | pdf | 0.27 MB | 12/02/2021 | |
CAB-5 datasheet | Data Sheets | pdf | 0.37 MB | 11/26/2024 | |
HON-CGW-MBB CLSS Gateway Data Sheet | Data Sheets | pdf | 0.20 MB | 08/04/2022 | |
N16e/x Fire Alarm Control Panel | Data Sheets | pdf | 1.47 MB | 11/15/2024 | |
PMB-AUX/PMB-AUX-RTO Power Supplies for N16 Series | Data Sheets | pdf | 0.70 MB | 11/15/2024 | |
Self-Test Series Self-Testing Addressable Detectors | Data Sheets | pdf | 0.10 MB | 07/19/2022 | |
N16x Engineering Specification | Engineering Specs | zip | 0.06 MB | 12/03/2024 | |
INSPIRE Series Sellsheet | Sell Sheet | pdf | 1.09 MB | 12/02/2021 | |
Self-Test Series Sellsheet | Sell Sheet | pdf | 0.68 MB | 12/02/2021 | |
N16 BIM Tool (Click to Download) | Tools | zip | 38.59 MB | 04/06/2022 |