System Sensor horns and horn/strobes provide application flexibility for multiple installations. Intended for full building notification, horns and horn/strobes produce a loud sound to notify occupants to evacuate the buildings.
System Sensor horns, strobes and horn/strobes provide application flexibility for multiple installations. Intended for full building notification, horns and horn/strobes produce a loud sound to notify occupants to evacuate the buildings. Strobes and horn/strobes are ideal for warning hearing-impaired individuals during an emergency event. Installers can easily adapt devices to suit a wide range of application requirements by using field-selectable sound patterns and volume settings.
Features & Benefits:
Mini-horn sounders are ideal for providing primary and secondary signaling for fire and security installations such as hotel, motel, or residential fire system applications, or where smaller notification devices are desired since they can be mounted to single-gang back boxes . Mini-horns offer 2 volume settings, high or low, as well as temporal or non-temporal tones.
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
L-Series Indoor Horns, Strobes, and Horn/Strobes, Wall | Data Sheets | pdf | 0.36 MB | 06/10/2019 | |
L-Series Indoor Strobes and Horn/Strobes, Ceiling | Data Sheets | pdf | 0.37 MB | 06/10/2019 | |
MHR and MHW Data Sheet | Data Sheets | pdf | 0.09 MB | 06/10/2019 | |
Selectable Output Notification Appliances Data Sheet | Data Sheets | pdf | 0.24 MB | 06/10/2019 | |
Selectable Output Notification Appliances Data Sheet | Data Sheets | pdf | 0.36 MB | 06/10/2019 | |
Strobe Wire Guard Damage Stopper Data Sheet | Data Sheets | pdf | 0.09 MB | 06/10/2019 |