System Sensor low Frequency Sounders and Sounder Strobes meet the NFPA 72®2010/2013 low frequency requirements effective January 1, 2014 for all commercial and certain residential sleeping spaces.
System Sensor low Frequency Sounders and Sounder Strobes meet the NFPA 72®2010/2013 low frequency requirements effective January 1, 2014 for all commercial and certain residential sleeping spaces. Studies driving these requirements have shown that a lower frequency is more effective at waking individuals in a fire event, including those with mild to severe hearing loss.
L-Series Speakers are 520 Hz capable with compatible FACP.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
L-Series Low Frequency Sounders and Sounder Strobes | Data Sheets | pdf | 0.13 MB | 10/02/2019 |