RLD Remote Display

RLD
The RLD mimics the display of the control panel and displays complete system point status information.

The RLD is a compact, cost effective, 5" color touchscreen mimic annunciator for the NOTIFIER INSPIRE Series fire alarm control panels and Network Control Display that connects through the AIO Bus a four-wire EIA-485 terminal port. This allows the annunciator to remotely display system status information and execute functions of the control panel.

Features & Benefits:

  • 5" color touchscreen display
  • Mimics FACP and NCD
  • Up to 10 RLD per FACP or NCD
  • Quick identification of event information
  • Interactive Summary Event Count Display
  • System Acknowledge, Signal Silence, Drill and System Reset

Specifications

  • Requires 24 VDC, can be powered by the FACP or a UL 864 listed power supply.
  • Mounts in a standard 3 gang electrical back box
  • Color coded Icon based event notification
  • Six programmable soft touch buttons

Listings and Approvals:

  • UL Listed: S635
  • FM approved: FM23FPUS0095
  • CSFM: 7165-0028:0516
  • City of Chicago approved: Class1, Class 2
  • FDNY COA#001761
  • Certified for Seismic applications in accordance with IBC 2024: VMA-45894-01C
  • OSHPD Approved : OSP-0072

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 1.23 MB 11/15/2024

Media & Visuals

Basket Size :
0 MB out of 50 MB