1. Browse All Categories
  2. Control Panel
  3. NOTIFIER INSPIRE™ N16e Fire Alarm Control Panel

NOTIFIER INSPIRE™ N16e Fire Alarm Control Panel

N16e, N16e-r
NOTIFIER INSPIRE™ N16e is a cyber security enhanced modular, scalable and software enabled connected Fire Alarm Control Panel (FACP) for varied Life Safety System applications.

The NOTIFIER INSPIRE™ N16e is a scalable single panel solution that is easier to install, simpler to use, and can notably enhance technician efficiency. Offered in a standard preconfigured enclosure, the NOTIFIER INSPIRE™ N16e comes with one Signaling Line Module to support 318 intelligent addressable devices. Up to two additional Signaling Line Modules can be added, expanding capacity to 954 intelligent addressable devices on three Signaling Line Circuit loops.  The N16e can be configured with just a few devices for small building applications or networked with many devices to protect a larger applications. The NOTIFIER INSPIRE Series can also integrates with the Connected Life Safety Services (CLSS) platform through the CLSS Gateway, providing connectivity to central station, cloud, and mobile applications.

Features & Benefits:

  • Touchscreen display with icon and color coded event notification 
  • Self-Test detector technology
  • A/V magnet test capable 
  • Networkable utilizing NOTI-FIRE-NET and workstation compatible up to 200 nodes.
  • Compatibility with Connected Life Safety Services (CLSS) for optional cloud connectivity and Mobile applications
  • Multiple off site communicator options
  • Supports Agent and Water Releasing with FCM-1-REL
  • Supports Addressable VESDA Devices
  • Supports up to 10 RLDs
  • Supports Lamp Driver Modules
  • Seismic Listed 

Specifications

  • 10” high-definition touchscreen
  • 6.0 A power supply with 4 NAC circuits
  • Expandable Signaling Line Circuits
  • Intelligent Devices, 318 per Signaling Line Circuits
  • Indicator, action and mimic annunciator supported
  • Networkable

Listings and Approvals:

  • UL Listed: S635.
  • FM approved: FM23FPUS0095
  • CSFM: 7165-0028:0516 
  • FDNY COA#001761
  • City of Chicago approved: Class1, Class 2
  • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
  • OSHPD Approved : OSP-0072

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.27 MB 12/02/2021
Data Sheets pdf | 0.20 MB 08/04/2022
Data Sheets pdf | 1.47 MB 11/15/2024
Data Sheets pdf | 0.70 MB 11/15/2024
Data Sheets pdf | 0.10 MB 07/19/2022
Engineering Specs zip | 0.05 MB 12/03/2024
Sell Sheet pdf | 1.09 MB 12/02/2021
Sell Sheet pdf | 0.68 MB 12/02/2021
Tools zip | 38.59 MB 04/06/2022

Media & Visuals

Basket Size :
0 MB out of 50 MB

NOTIFIER INSPIRE Overview Video
NOTIFIER Integrated Solution Video