The CLSS Gateway with Modbus Feature provides a communication link between networks that use the Modbus/TCP communication protocol and Fire Alarm Control Panels (FACPs) resident on an NFN network. It provides data such as event type, active/inactive, enabled/disabled, acknowledged/unacknowledged, device type and system troubles.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Connected Life Safety Services (CLSS) Gateway Feature for Modbus® Protocol Network Communication | Data Sheets | pdf | 0.16 MB | 07/25/2022 |