SLM-318 Signaling Loop Module

SLM-318
The SLM-318 Signaling Loop Module provide NOTIFIER INSPIRE Series Fire Alarm Control Panels with additional signaling line circuits.

The SLM-318 Signaling Loop Module provides additional SLC loops on the N16 Series Fire Alarm Control Panels; supports up to ten SLM-318 cards, with up to 318 devices per loop. The SLM-318 comes factory programmed in FlashScan protocol with the capabilities of NOTIFIER’s Self-Test Detectors enabled. Activate CLIP protocol support on all connected loops by adding a CLIP license to the N16 panel.  

Features & Benefits:

  • Support Self-Test Series intelligent devices
  • Up to 12,500 feet (3,810 m) on a Class B SLC loop
  • Supports Flashscan by default and CLIP protocol through licensing
  • Built-in degraded mode increases survivability
  • Very simple installation — plug-in style
  • 159 detectors and 159 modules for a total of 318 intelligent addressable devices per SLM-318
  • Expandable using additional SLM-318's for multiple signaling line circuits

Specifications

Listings and Approvals:

  • UL Listed: S635
  • FM approved: FM23FPUS0095
  • CSFM: 7165-0028:0516 
  • FDNY COA#001761
  • City of Chicago approved: Class1, Class 2
  • Certified for Seismic applications in accordance with IBC 2024 : VMA-45894-01C
  • OSHPD Approved : OSP-0072

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.83 MB 11/15/2024

Media & Visuals

Basket Size :
0 MB out of 50 MB