ONYXWorks

ONYXWorks, ONYXWORKS-WS
ONYXWorks® is a single-point-of-control workstation that integrates fire and security systems over a single network.

ONYXWorks® is a single-point-of-control workstation for centralized life safety management. The intuitive, graphical interface allows personnel to rapidly identify and respond to alarm events with minimal operator training.

Features & Benefits:

  • Supports single-site, multi-site and worldwide applications
  • Seamless integration with competitive panels
  • Secure access over a proprietary network
  • Mass Notification System capabilities through IP-based voice paging
  • UUKL Listed (Firefighter Smoke Control Station)
  • UL/ULC Listed; FM Approved

Specifications

  • Operating System Microsoft® Windows® 10 (64 bit, PRO)
  • RAM 16GB
  • Processor Intel® Quad Core - 2.4 GHz
  • Solid-State Hard Drive
  • Monitor options: 22" and 42" Standard and Touchscreen
  • Network Interface: NOTI-FIRE-NET, High Speed NOTI-FIRE-NET, and/or Ethernet

Listings:

  • UL 864 (Fire) UL 294 (Access Control)
  • UUKL (Firefighter Smoke Control Station)
  • UL 1076 (Burglary)
  • UL 2017 (General Purpose Signaling)
  • UL 2572 (Mass Notification)
  • ULC S527
  • ULC S559
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Case Studies pdf | 0.21 MB 05/02/2017
Case Studies pdf | 0.14 MB 05/02/2017
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.23 MB 05/02/2017
Case Studies pdf | 0.22 MB 05/02/2017
Case Studies pdf | 0.53 MB 11/30/2018
Case Studies pdf | 0.23 MB 05/02/2017
Case Studies pdf | 0.20 MB 05/02/2017
Case Studies pdf | 0.14 MB 05/02/2017
Case Studies pdf | 0.29 MB 05/02/2017
Data Sheets pdf | 0.88 MB 02/26/2024
Engineering Specs docx | 0.04 MB 05/19/2021
Engineering Specs pdf | 0.11 MB 05/19/2021
Sell Sheet pdf | 0.09 MB 10/28/2019

Media & Visuals

ONYXWorks Fully Connected, Fully Protected