NFS2-3030C

CPU2-3030DC, CPU2-3030ND, CPU2-3030D-FR, CPU2-3030ND-FR
The NFS2-3030C is the complete solution for large scale applications requiring superior performance.

The NFS2-3030C intelligent fire alarm control panel is part of NOTIFIER's ULC listed ONYX Series.  The NFS2-3030C supports over 3,000 intelligent devices on ten Signaling Line Circuits, perfect for protecting large scale applications.

Features and Benefits:

  • Large 640-character LCD backlit display or displayless
  • Networkable with NOTI-FIRE-NET and ONYXWorks compatible up to 200 nodes for NFN
  • Built-in degraded mode option
  • Optional integrated Digital Voice Command (DVC)
  • EIA-485 annunicators, including custom graphics
  • FM6320 approved gas detection system
  • Listings: Releasing, Mass Notification, Seismic Certified, Marine Approved

Specifications

  • Signaling Line Circuits (SLCs): 1 expandable to 10; Style 4, 6, or 7
  • Intelligent Devices 3,180 total devices; 159 detectors/159 modules per SLC
  • Voice Evacuation Available: Yes, with integrated Digital Voice Command
  • Power 4.5 amps total system power
  • Annunciators: 32 LCD type, 32 ACS type
  • Networkable: Yes, NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET

Listings:

  • UL UOJZ.S635 UL online certificate search help
  • ULC UOJZC.S635
  • MEA MEA-232-06-E6
  • FDNY COA#6114
  • CSFM: 7165-0028:0224 (Commercial)
  • FM Approved  FM6320 Approved
  • Class 6320 for Gas Detection
  • City of Chicago
  • City of Denver
  • PSB Corporation
  • CCCF listed
  • Fire Services Department (Hong Kong)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.67 MB 05/02/2017
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 1.85 MB 05/02/2017
Case Studies pdf | 0.46 MB 11/30/2018
Case Studies pdf | 0.21 MB 05/02/2017
Case Studies pdf | 0.14 MB 05/02/2017
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.37 MB 05/02/2017
Case Studies pdf | 0.51 MB 11/30/2018
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.23 MB 05/02/2017
Case Studies pdf | 0.22 MB 05/02/2017
Case Studies pdf | 0.53 MB 11/30/2018
Case Studies pdf | 0.29 MB 05/02/2017
Data Sheets pdf | 0.35 MB 05/02/2017
Data Sheets pdf | 0.51 MB 01/11/2023
Engineering Specs doc | 0.32 MB 05/02/2017
Engineering Specs doc | 0.35 MB 05/02/2017
Tools zip | 13.67 MB 11/19/2019

Media & Visuals

Basket Size :
0 MB out of 50 MB