DVC Series

DVC-EM
The Digital Voice Command (DVC) is the heart of a full featured audio command center providing voice evacuation for Emergency Communications.

The Digital Voice Command (DVC) is the heart of a full featured audio command center providing voice evacuation for Emergency Communications and Mass Notification applications. The ability to play 8 simultaneous messages and network multiple DVCs across a campus or within a large facility enables the system to deliver the right message to the right people at the right time. This capability allows for an appropriate and targeted response for any type of emergency or non-emergency event, as well as broadcast general information. The firefighters/emergency telephone option enables two-way communication between command centers and distributed emergency telephones.

Features and Benefits:

  • 8 Channel Digital Audio to play the right message to the right occupants at the right time with distortion free audio
  • Network option allows the system to be configured to meet current ECS/MNS and be expanded to meet any future ECS/MNS needs
  • UL 2572 and UL 864 listings meet requirements for voice evacuation for fire and Mass Notification System Applications
  • Unified Facilities Criteria compliant to meet Department of Defense applications/requirements
  • Third party audio integration to play background music when not performing event notification or integrate PBX paging systems
  • Multi-media support allowing the preferred media (wire, single mode fiber, multi-mode) to be used for each digital audio loop segment

Specifications

  • 8 channels of digital audio
  • 5 channels of firefighter/emergency telephones
  • Up to 32 minutes of message storage
  • 32 Digital Audio Amplifiers per DVC
  • Multiple DVC Audio Command Centers via NOTI-FIRE-NET
  • Local and remote microphone paging options
  • Auxiliary inputs to integrate external audio sources such as telephone paging, background music and third party audio
  • Support for wire, single mode fiber or multi mode fiber on the digital audio loop
  • Networkable Yes: NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET

Listings and Approvals:

  • UL Listed: S635
  • ULC Listed: S635
  • FM Approved
  • CSFM: 7165-0028:0224 (NFS2-3030); 7165-0028:0243 (NFS2-640)
  • FDNY: COA#6114 (NFS2-3030): COA#6085, COA#6121 (NFS2-640)
  • City of Chicago approved: High Rise, Class 1, Class 2 (NFS2-3030, NFS2-640, NCA-2)
  • City of Denver approved (NFS2-3030)
  • PSB Corporation approved (Singapore) (NFS2-3030)
  • Marine
  • Seismic

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Case Studies pdf | 0.46 MB 11/30/2018
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.51 MB 11/30/2018
Case Studies pdf | 0.18 MB 05/02/2017
Case Studies pdf | 0.53 MB 11/30/2018
Case Studies pdf | 0.29 MB 05/02/2017
Data Sheets pdf | 0.39 MB 05/02/2017
Sell Sheet pdf | 0.27 MB 05/02/2017
Tools zip | 13.67 MB 11/19/2019

Media & Visuals

Basket Size :
0 MB out of 50 MB