NFN Gateway (Embedded)

NFN Gateway (Embedded), NFN-GW-EM-3
The NOTI-FIRE-NET™ Gateway (Embedded) is an intelligent gateway interface for the ONYXWorks® workstation. 

The NOTI•FIRE•NET™ intelligent gateway facilitates complete monitoring and control of a (standard or high-speed) NOTI•FIRE•NET™ network. The embedded gateway is a standalone version is equipped with IP capability thus enabling ONYX® Series users to monitor multiple sites over an Ethernet network without the need for remote workstations.

Features & Benefits:

  • Supports fire alarm control panel programming upload/ downloads and modifications
  • Embedded gateway allows remote IP connections and increases scalability of network
  • Supervised IP connections for remote workstations and gateways
  • Multiple workstations can access the gateway at the same time
  • Gateway redundancy for network survivability
  • UL/ULC Listed

Specifications

  • Power input: 24 VDC
  • Input current: 450 mA @ 24 VDC (without NCM)
  • Direct connection to NFS2-640, NFS-640, NFS-320, NFS2-3030, and NFS-3030 fire alarm control panels. NCM required for connection to NOTI•FIRE•NET™, and HS-NCM for connection to high-speed network. (See data sheets DN-6861 and DN-60454)

Listings:

  • UL / ULC: S5697
  • CSFM: 7300-1525:103

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.92 MB 12/01/2023
Data Sheets pdf | 0.50 MB 01/11/2023
Sell Sheet pdf | 0.14 MB 05/02/2017
Sell Sheet pdf | 0.14 MB 05/02/2017