ONYX FirstVision

ONYX FirstVision, FIRSTVISION-LCD, FIRSTVISION-ENC
ONYX FirstVision™ is a revolutionary wayfinding navigational touchscreen tool for firefighters and other emergency responders.

ONYX FirstVision™ displays critical information on the origin and spread of a fire for single or multi-building sites, allowing firefighters to quickly address the situation.

Features and Benefits:

  • 22" LCD touchscreen
  • Intuitive graphical interface with automatic navigation to emergency event location
  • Time sequence display of activated detectors to track event progression
  • Interfaces to ONYX® Series panels or NOTI-FIRE-NET (standard or high-speed) through NFN Gateway over Ethernet
  • Displays critical information on water supplies, gas, power and HVAC shutoffs along with chemical and physical hazards in the building
  • UL/ULC listed for supplementary use

Specifications

  • 22" LCD touch-screen
  • Power requirements: Regulated, filtred 24 VDC @ 3.0 A via non-resettable power supply

Listings:

  • UL/ULC Listed: S5697
  • MEA: 286-07-E
  • SFM: 7300-1525:0103
  • FDNY: COA#6070

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Case Studies pdf | 0.23 MB 05/02/2017
Data Sheets pdf | 1.54 MB 05/19/2021
Engineering Specs pdf | 0.21 MB 05/19/2021
Engineering Specs docx | 0.04 MB 05/19/2021
Sell Sheet pdf | 0.34 MB 04/24/2019