SWIFT Wireless Pull Station

NBG-12WL, NGG-12WLSP
NBG-12WL is a SWIFT® wireless addressable pull station
NBG-12WLSP is a SWIFT® wireless addressable pull station with Spanish text

SWIFT Smart Wireless Integrated Fire Technology is a Class A, commercial wireless fire detection system using a robust mesh network that integrates with existing NOTIFIER ONYX series panels through the SWIFT gateway (FWSG). The SWIFT addressable pull station is a dual-action, manual pull station with a key-lock reset feature that provides one addressable alarm initiating input.

Features & Benefits:

  • Class A mesh network
  • Each device works as repeater
  • Standard “code wheel” for setting the SLC address

Specifications

  • Operating Temperature 32°F to 120°F (0°C to 49°C)
  • Requires 4 CR-123A lithium batteries (included)
  • Battery Life: 2 years
  • Radio Frequency Lower ISM Band (902 - 928MHz)

Listings:

  • UL listed S692
  • FM listed
  • CSFM listed

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 0.21 MB 05/25/2017
Data Sheets pdf | 0.17 MB 07/19/2022
Engineering Specs docx | 0.02 MB 05/17/2019
Sell Sheet pdf | 0.70 MB 04/24/2019