Modules

FW-MM, FW-RM, W-SYNC
FW-MM is a wireless Addressable Monitor Module for use with ONYX series panels.
FW-RM is a wireless Addressable Relay Module for use with ONYX series panels.
W-SYNC is a SWIFT® wireless synchronization module

SWIFT Smart Wireless Integrated Fire Technology is a Class A, commercial wireless fire detection system using a robust mesh network that integrates with existing NOTIFIER ONYX series panels through the SWIFT gateway (FWSG). SWIFT modules operate like their wired counterparts, while providing installation flexibility in a wireless format.

Features & Benefits:

  • Wireless Class A mesh network
  • Hybrid wired/wireless system
  • System automatically searches for the strongest signal and establishes redundant paths
  • Each device acts as a repeater
  • Site Survey function
  • Rotary address switches

Specifications

  • FW-MM Wireless Addressable Monitor Module Operating Temperature 32°F to 120°F (0°C to 49°C)
  • FW-RM Wireless Addressable Relay Module Operating Temperature 32°F to 120°F (0°C to 49°C)
  • W-SYNC Wireless Sync Module Operating Temperature 32°F to 120°F (0°C to 49°C)
  • Requires 4 CR-123A lithium batteries (included)
  • Battery Life: 2 years
  • Radio Frequency Lower ISM Band (902 - 928MHz)

Listings:

FW-MM

  • UL Listed: S635
  • CSFM : 7300-0028:0273
  • FM Approved
  • FCC ID: AUBWFSMM
  • IC ID: 573X-WFSMM

FW-RM

  • UL Listed: S635
  • CSFM    ?
  • FM Approved
  • FCC ID: AUBWFSRM
  • IC ID: 573X-WFSRM

W-SYNC

  • UL listed S3705, Vol.2
  • FM listed
  • CSFM listed

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 0.21 MB 05/25/2017
Case Studies pdf | 1.22 MB 09/22/2016
Data Sheets pdf | 0.22 MB 07/19/2022
Data Sheets pdf | 0.15 MB 07/19/2022
Engineering Specs docx | 0.02 MB 05/17/2019
Sell Sheet pdf | 0.70 MB 04/24/2019

Media & Visuals

Introduction to SWIFT Wireless