Gateway

FWSG 
The FWSG is a gateway for use with SWIFT devices and ONYX series panels.

NOTIFIER’s SWIFT wireless mesh is integrated with current ONYX panels to create flexible wired/wireless intelligent fire detection. SWIFT Wireless devices are similar in appearance to corresponding intelligent FlashScan wired devices, and have the capabilities of ONYX intelligent sensing. A robust SWIFT wireless mesh network uses a unique protocol with redundant supervised communication paths that is UL approved for Class A operation. The FWSG (FlashScan Wireless Gateway) provides the communication path between an ONYX series panel and SWIFT devices.

Features & Benefits:

  • Wireless Class A mesh network
  • Hybrid wired/wireless system
  • System automatically creates the strongest signal path
  • Each device acts as a repeater
  • Site Survey function
  • Rotary address switches

Specifications

FWSG FlashScan Wireless Gateway:

  • Operating Temperature  0°C-49°C / 32°F-120°F
  • Radio Frequency Lower ISM Band (902 - 928MHz)
  • External, Regulated +24VDC Source or SLC power options
  • Each gateway supports up to 49 SWIFT devices
  • System permits up to 4 wireless networks (gateways) within overlapping radio network coverage

Listings:

  • UL Listed: S635
  • CSFM: 7300-0028:0272
  • NYC Fire Dept: COA #6180
  • FM Approved
  • FCC ID: PV3WFSGW
  • IC ID: 12252A-WFSGW

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 0.21 MB 05/25/2017
Case Studies pdf | 1.22 MB 09/22/2016
Data Sheets pdf | 0.08 MB 07/19/2022
Engineering Specs docx | 0.02 MB 05/17/2019
Sell Sheet pdf | 0.70 MB 04/24/2019

Media & Visuals

Introduction to SWIFT Wireless