The Digital Voice Command (DVC) is the heart of a full featured audio command center providing voice evacuation for Emergency Communications and Mass Notification applications. The ability to play 8 simultaneous messages and network multiple DVCs across a campus or within a large facility enables the system to deliver the right message to the right people at the right time. This capability allows for an appropriate and targeted response for any type of emergency or non-emergency event, as well as broadcast general information. The firefighters/emergency telephone option enables two-way communication between command centers and distributed emergency telephones.
Features and Benefits:
Basket Size :
0 MB out of 50 MB
All files above 20 MB can only be downloaded by clicking on the file. They cannot be added to the basket/e-mailed as zip file
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
NOTIFIER Life Safety & Emergency Communications Systems Information Guide | Brochures | pdf | 2.68 MB | 04/24/2019 | |
California Science Center Case Study | Case Studies | pdf | 0.46 MB | 11/30/2018 | |
GM Powertrain Plant Case Study | Case Studies | pdf | 0.18 MB | 05/02/2017 | |
Mets Citi Field Case Study | Case Studies | pdf | 0.51 MB | 11/30/2018 | |
New York City Station Case Study | Case Studies | pdf | 0.18 MB | 05/02/2017 | |
Saint Peter's Hospital Case Study | Case Studies | pdf | 0.53 MB | 11/30/2018 | |
Veterans Affairs Hospitals Case Study | Case Studies | pdf | 0.29 MB | 05/02/2017 | |
Data Sheet DVC Series | Data Sheets | pdf | 0.39 MB | 05/02/2017 | |
ONYX Digital Voice Command Sell Sheet | Sell Sheet | pdf | 0.27 MB | 05/02/2017 | |
Notifier Battery Calculations Software Version 3.0 (Microsoft Office 64-bit Compatible) - Includes HPFF8/12 64-bit Compatibility Hotfix | Tools | zip | 13.67 MB | 11/19/2019 |
Basket Size :
0 MB out of 50 MB