1. Browse All Categories
  2. Fire Alarm Peripheral Devices
  3. Intelligent Devices
  4. 951 Series Multi-Criteria Photoelectric and CO Detector

951 Series Multi-Criteria Photoelectric and CO Detector

FPC-951
Model FPC-951 is a plug-in type multi-criteria smoke detector that offers a photoelectric sensing chamber combined with a carbon monoxide (CO) sensor as well as a carbon monoxide detector.

The NOTIFIER FPC-951 is an intelligent, multi-criteria detector incorporating photoelectric and carbon monoxide (CO) detection principles. It offers a cost-effective solution that meets both the UL 268 7th edition standard for smoke detection and UL 2075 standard for system-connected life safety carbon monoxide detection.

Features & Benefits:

  • Combination smoke and CO detector
  • Sleek, low profile design with optional color features
  • 10-year CO cell with end-of-life warning

Specifications

  • FPC-951 Multi-Criteria Photoelectric and CO Detector - (White)
    • Operating Temperature 32F - 122F (0C - 50C)

Listings:

  • UL Listed: S1115
  • CSFM: 7272-0028:0510

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.16 MB 02/05/2020