Sounder Bases

B200S, B200SR, B200S-LF, B200SR-LF

Intelligent, Standard Sounder Bases and Low Frequency Sounder Bases for use with NOTIFIER intelligent devices

Our line of intelligent bases provide a variety of installation options to meet your application needs. Sounder bases support application driven requirements for regular or low frequency notification.

Features & Benefits:

  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple base options provide application flexibility

Specifications

  • B200S is an Addressable, Synchronizable, Intelligent Sounder base for use with NOTIFIER intelligent devices
  • B200SR is an Intelligent Sounder base for use with NOTIFIER intelligent devices
  • B200S-LF is a Low Frequency (520 Hz) Intelligent, Synchronizable, Sounder Base for use with NOTIFIER intelligent devices
  • B200SR-LF is a Low Frequency (520 Hz) Intelligent Sounder Base for use with NOTIFIER intelligent devices
  • Bases enable quick and secure detector plug-in 
  • SEMS screws provide easy wiring connection 
  • Support for 12-24 AWG supports installation flexibility
  • Multiple base options provide application flexibility
  • Sensor determines Operating Temperature Range

Listings:

  • UL Listed: S911, S1115
  • FM Approved
  • MEA: 22-95-E, 205-94-E Vol. 2; 257-06-E
  • CSFM: 7300-1653:0126, 7135-1653:0213, 7300- 1653:0109

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.28 MB 06/10/2019
Engineering Specs docx | 0.01 MB 01/29/2018