The Fiplex FLEX Series All-in-One solution integrates the Fiplex FLEX series Digital 700/800 bi-directional amplifier, battery backup and annunciator panel into a single box for reduced installation time and a nearly 30% decrease in space required for a 2-hour fire rated room.
Designed to streamline installations and enhance operational efficiency, the innovative Fiplex FLEX All-in-One solution integrates the Fiplex FLEX series Digital 700/800 bi-directional amplifier, battery backup, and annunciator panel into one box. With our single box solution, time to install is reduced and installation space required in a 2-hour fire rated room is cut by about 30%, ultimately delivering cost savings. The All-in-One includes all the mission-critical features of our original Digital 700/800 MHz BDA with the addition of new features to improve performance.
Features & Benefits:
The All-in-One includes all the unique features and performance of our original Digital 700/800 MHz BDA with the addition of several new features:
Integrated BDA + Battery Backup + Annunciator:
Specification | Value | ||||
---|---|---|---|---|---|
Type | Dual Band Digital Signal Booster |
||||
Frequency range | HONBDA-7S27B-IB-10: DL: 758-775 & 851-861MHz | UL: 788-805 & 806-816MHz HONBDA-7S27B-IB-06: DL: 769-775 & 851-861MHz | UL: 799-805 & 806-816MHz HONBDA-7S27B-IB-18: DL: 758-776 & 851-869MHz | UL: 788-806 & 806-824MHz |
||||
Passband BW. min | 100kHz to full band or Channel Selective (After Upgrade to Class A) |
||||
Number of Passband | 2 BWA per band or 32 channel filters + 2 BWA per band (After Upgrade to Class A) |
||||
Channel Filter Options | 150kHz, 100kHz, 75kHz, 62.5kHz, 50kHz, 37.5kHz, 25kHz and 12.5kHz (After Upgrade to Class A) |
||||
BWA Filters | Adjustable from 100kHz to full band in step in steps of 50kHz |
||||
Gain, maximum | 85 dB | ||||
Passband ripple | +/- 2.0 dB | ||||
Gain, manual control | 30dB range, digitally controlled in 1dB steps, per link, per band |
||||
Antenna isolation | Max Gain + 20dB | ||||
Composite output power, DL | +27dBm or +33dBm (After Upgrade to 2W) per band |
||||
Composite output power, UL | +24dBm per band |
||||
IMD | <> | ||||
Noise figure | 9.0dB max | ||||
Group delay | Band Selective: 3.1 to 6.0μS, depending on BWA Or After Class A upgrade Channel Selective 150kHz, 11.6μS Channel Selective 100kHz, 14.3μS Channel Selective 75kHz, 16.9μS Channel Selective 62.5kHz, 18.8μS Channel Selective 50kHz, 21.6μS Channel Selective 37.5kHz, 26.3μS Channel Selective 25kHz, 35.8μS Channel Selective 12.5kHz, 63.0μS |
||||
Maximum input power, no damage | 0dBm (UL), 0dBm (DL) |
||||
Maximum input power, normal operation | -5dBm (UL), -5dBm (DL) |
||||
Connectors | N(f) as standard | ||||
RF Input/Output impedance | 50Ω | ||||
Uplink squelch function | Yes, user selectable, to avoid UL noise when no carriers present, per band, per time slot and per channel (on Class A mode) |
||||
Self diagnostic platform | Microprocessor based | ||||
Annunciator | LED and dry contacts included |
||||
Local management and supervising | Local access via USB | ||||
RoHS compliance | Yes | ||||
Power Supply | AC 110 VAC, 50/60 Hz |
||||
Battery Backup time | 24hr at maximum consumption with Fiplex provided batteries | ||||
Quantity of Batteries |
2 units |
||||
Batteries Type |
Lead Acid |
||||
Power consumption for 24hr backup calculation | 65W or 80W (After Upgrade to 2W) |
||||
Maximum AC Power consumption considering fully discharged batteries |
200w | ||||
Housing | NEMA 4 |
||||
Temperature range | -13º to 131º F • -25º to +55º C | ||||
Cooling | Natural convection | ||||
Weight | 275 lbs (124.7kg) - including batteries |
||||
Dimension | 25.5 in (647.50 mm) x 32.5 in (827 mm) x 13.8 in (353 mm) |
||||
FCC ID | Class A: P3TDH7S-8A Class B: P3TDH7S-8B |
||||
SGS UL2524 ID |
SGSNA/23/SUW/00030 |
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Bi-Directional Amplifier (BDA) & Fiber DAS Systems Brochure | Brochures | pdf | 2.49 MB | 02/01/2023 | |
FLEX All-in-One Solution HONBDA-7S: Integrated BDA + Battery Backup + Annunciator | Data Sheets | pdf | 0.19 MB | 09/01/2023 | |
Bi-Directional Amplifier Codes and Standards Reference Guide | References | pdf | 0.08 MB | 02/01/2023 |