The Fiplex by Honeywell Digital Class A/B BDAs and BBU are Channel Selective, software programmable or adjustable bandwidths UL2524 2nd Edition Listed Digital signal boosters for In-Building 2-way Emergency Radio Communication Enhancement, BBU with option to install NOTIFIER monitor module in field for NOTIFIER Fire alarm panel connection or use relay outputs for (non NOTIFIER) Fire Alarm Panel connection.
PS 700 + PS 800 DIGITAL SIGNAL BOOSTERS:
Specification | Value | ||||
---|---|---|---|---|---|
Type | Dual Band Digital Signal Booster | ||||
Frequency range | 758-775 / 788-805 MHz or 764-776 / 794-806 MHz (software adjustable) & 806-824 / 851-869MHz | ||||
Passband BW. min | 100KHz to full band or Channel Selective (After Upgrade to Class A) | ||||
Number of Passband | 2 BWA per band or 32 channel filters + 2 BWA per band (After Upgrade to Class A) | ||||
Channel Filter Options | 150KHz, 100Khz, 75KHz, 62.5KHz, 50KHz, 37.5KHz, 25KHz and 12.5KHz (After Upgrade to Class A) | ||||
BWA Filters | Adjustable from 100KHz to full band in step in steps of 50KHz | ||||
Gain, maximum | 85 dB | ||||
Passband ripple | +/- 2.0 dB | ||||
Gain, manual control | 30dB range, digitally controlled in 1dB steps, per link, per band | ||||
Antenna isolation | Max Gain + 20dB | ||||
Composite output power, DL | +27dBm or +33dBm (After Upgrade to 2W) per band | ||||
Composite output power, UL | +27dBm | ||||
IMD | <> | ||||
Noise figure | 9.0dB max | ||||
Group delay |
Band Selective: 3.5 to 6.5µS, depending on BWA
|
||||
Maximum input power, no damage | +5dBm (UL) +5dBm (DL) | ||||
Maximum input power, normal operation | 0dBm (UL) 0dBm (DL) | ||||
Connectors | N(f) as standard | ||||
RF Input/Output impedance | 50Ω | ||||
Uplink squelch function | Yes, user selectable, to avoid UL noise when no carriers present, per band, per time slot and per channel (on Class A mode) | ||||
Self diagnostic platform | Microprocessor based | ||||
Alarms | Yes, amplifiers status, power amplifiers status, power supply failure, temperature, AGC, RF overload, donor antenna failure, VSWR Indoor, oscillation. | ||||
Local management and supervising | Local access via USB | ||||
RoHS compliance | Yes | ||||
Power Supply | AC 110 VAC, 50/60 Hz or DC +24VDC (depending on configuration) | ||||
Power consumption | 65W or 80W (After Upgrade to 2W) | ||||
Housing | NEMA 4 | ||||
Temperature range | -13º to 131º F • -25º to +55º C | ||||
Cooling | Natural convection | ||||
Weight | 52.9 lbs • 24 kg | ||||
Dimension 17.7 | 17.7 x 17.3 x 5.1 in • 450 x 440 x 130 mm | ||||
Mounting | Wall or pole mounting (Rack mounting option available) | ||||
MTBF | 250,000 hours |
VHF & UHF DIGITAL SIGNAL BOOSTERS:
Specification | Value | ||||
---|---|---|---|---|---|
Type | Digital Signal Boosters | ||||
Frequency range | VHF: 136-174 MHz / UHF: 450 - 512 MHz | ||||
Internal duplexer | Multiple bandwidth options available, see table | ||||
Number of Channels | 32 per band | ||||
Channel Bandwidth | 100KHz, 75KHz, 62.5KHz, 50KHz, 37.5KHz, 25KHz & 12.5KHz | ||||
Number of BWA filters | 2 per band | ||||
Gain, maximum* | 85 dB +/- 2.0 dB | ||||
Passband ripple | +/- 3 dB | ||||
Gain, manual control | 28dB range, digitally controlled in 1dB steps | ||||
Antenna isolation | Max Gain + 20dB | ||||
Composite output power, DL* | VHF: +24 dBm, UHF: +30 dBm | ||||
Composite output power, UL * | VHF & UHF: +24 dBm per band | ||||
IM and spurious generation | <> | ||||
Simplex option | Configurable per channel | ||||
Noise figure | 9.0 dB max at maximum gain | ||||
Impedance | 50Ω | ||||
Group delay |
|
||||
Maximum input power, no damage |
0 dBm (UL) -35dBm (DL) |
||||
RF Connectors | N(f) as standard | ||||
RF Input/Output impedance | 50Ω | ||||
Uplink squelch function | Yes, user selectable, to avoid UL noise when no carriers present, by time slot and by channel | ||||
Self diagnostic platform | Microprocessor based | ||||
Alarms | Yes, amplifiers status, power amplifiers status, power supply failure, battery backup failure, temperature, AGC, RF overload, poor antenna isolation. | ||||
Local management and supervising | Local access via USB and Ethernet (web browser) | ||||
RoHS compliance | Yes | ||||
Power Supply | 110VAC 60Hz & +24VDC | ||||
Power Consumption | Single Band 60W; Dual Band 70W | ||||
Housing | NEMA4 | ||||
Temperature range | -13º to 131º F • -25º to +55º C | ||||
Cooling | Natural convection | ||||
Dimensions |
Cabinet Type “C”: 27.2 x 20.0 x 9.0 in (690.88 x 508 x 228.6mm) |
||||
Mounting | Wall mounting | ||||
MTBF | <50,000>50,000> | ||||
FCC ID | P3TDH14-1A |
Basket Size :
0 MB out of 50 MB