LCD2-80

LCD2-80
The LCD2-80 is a backlit LCD annunciator that mimics the display of the control panel.

The LCD2-80 is a backlit LCD annunciator for the NOTIFIER fire alarm control panels, or network control annunciators that support the 80-character display format. LCD2-80s may be connected onto the four-wire EIA-485 terminal port.

Features & Benefits:

  • 80-character backlit Liquid Crystal Display (20 characters x 4 lines)
  • Display mimics panel or NCA
  • Up to 32 LCD2-80s may be used on one EIA-485 circuit
  • Displays all analog, addressable points
  • Control switches for System Acknowledge, Signal Silence Drill and System Reset

Specifications

  • Up to 6000 foot segments between units
  • 8.25" (20.96 cm) high, 4.375" (11.11 cm) wide, and 1.75" (4.45 cm) deep

Listings:

  • UL Listed: S635
  • ULC Listed: S635
  • FDNY: COA# 6067, 6065
  • CSFM: 7165-0028:0243, 7165-0028-0224
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.24 MB 06/10/2019