LCD-160

LCD-160
The LCD-160 is a 640-character annunciator that mimics the display of the control panel.

The LCD-160, 640-character Liquid Crystal Display (LCD) annunciator and remote control for the NOTIFIER NFS-3030/ NFS2-3030 Fire Alarm Control Panel (FACP). The LCD-160 will mimic the top portion (160 characters) of the NFS-3030/ NFS2-3030’s 640-character display. This provides the event and preprogrammed custom messages as displayed on the main panel. The full screen contains soft key functions, and can display other panel information.

Features & Benefits:

  • 640-character Liquid Crystal Display with backlit control
  • RDP bus can drive up to 32 RDP devices
  • Input for AKS-1B key switch

Specifications

  • On-board input, output, and status indicators to support diagnostics
  • Regulated, filtered 24 VDC via non-resettable power supply interface listed for fire-protective signaling use
  • Data communications port (TB1): Power-limited RDP interface

Listings:

  • UL: S635
  • ULC: S635
  • MEA: 8-04-E (annunciator only)
  • FDNY: COA#6065 (with NFS2-3030)
  • CSFM: 7120-0028:0227, 7165-0028:0224
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.40 MB 06/10/2019