BAT Series Batteries

BAT-121000, BAT-12120-BP, BAT-12180-BP, BAT-12260-BP, BAT-1250-BP, BAT-12550, BAT-1270-BP
BAT Series batteres recommended for secondary or backup power

BAT Series Batteries are Power-Sonic brand batteries. BAT Series (or Power-Sonic brand) batteries are recommended for secondary power or backup power for all NOTIFIER fire alarm control equipment.

Features & Benefits:

  • Provide secondary power for control panels.
  • Sealed and maintenance-free.
  • Overcharge protected.
  • Easy handling with leak-proof construction.
  • Ruggedly constructed, high-impact case (ABS).
  • Long service life.
  • Compact design

Specifications

BAT-121000 = 12V, 100AH
BAT-12120-BP = 12V, 12AH
BAT-12180-BP = 12V, 18AH
BAT-12260-BP = 12V, 26AH
BAT-1250-BP = 12V, 5AH
BAT-12550-BP = 12V, 55 AH
BAT-1270-BP = 12V, 7AH

Listings:

The listings and approvals below apply to BAT Series Batteries. In some cases, certain modules may not be listed by certain approval agencies, or listing may be in process. Consult factory for latest listing status.

  • UL Recognized Components: MH20845 (Power-Sonic).

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.22 MB 05/02/2017