ECS and MNS

SWL-CLR-ALERT, SWL-ALERT, SCWL-CLR-ALERT, SPSWL-ALERT, SPSWL-CLR-ALERT, SPSCWL-CLR-ALERT, SRLA-P, SWLA-P, P2RLA-P, P2WLA-P, SPSRLA-P, SPSWLA-P, SPSCWLA-P, SEP-BBSW, SEP-SPSW, SEP-SPSW-P, SEP-SW, SEP-SW-P, SPSEP-BBSW, SWA, SWA-B, SWA-F, P2WA, P2WA-B, P2WA-F, P2WH-, SPSWVA, SPSWVA-B, SPSWVA-F, SPWA
Meet Emergency Communication Systems (ECS) and Mass Notification Systems (MNS) requirements using your existing fire system and System Sensor audible visible devices. 

Meet Emergency Communication Systems (ECS) and Mass Notification Systems (MNS) requirements using your existing fire system and System Sensor audible visible devices. System Sensor emergency communications devices can greatly simplify the design, installation and maintenance of your ECS or MNS installation, so you can save time and money while meeting NFPA and DOD requirements.

With the Dual Strobe Expander Plates, cut costs, speed installation, and improve aesthetics on emergency communications applications that require fire and emergency warnings by combining the functions of two to three devices on a single mounting plate and back box.

Features & Benefits:

  • Highly configurable with System Sensor colored lenses and snap on bezels
  • Universal mounting plate with an onboard shorting spring tests wiring continuity before installation
  • Field selectable candela settings from 15 to 185 cd
  • Automatic selection of 12- or 24-volt operation at 15 and 30 candela
  • Rotary switch simplifies field selection of speaker voltage (25 and 70.7 Vrms) and power settings (¼, ½, 1 and 2 watts)
  • Speakers offer high fidelity and high volume sound output

Specifications

  • Standard Operating Temperature 32°F to 120°F (0°C to 49°C)
  • Humidity Range 10 to 93% non-condensing
  • Strobe Flash Rate 1 flash per second
  • Nominal Voltage Regulated 12VDC or regulated 24DC/FWR1
  • Operating Voltage Range 8 to 17.5V (12V nominal) or 16 to 33V (24V nominal)
  • Electrically compatible with System Sensor Sync Circuit listed to UL 464
  • Compatible with previous designs dating back to 1997
  • Input terminal wire gauge 12 to 18 AWG

Listings:

  • UL/ULC S7025
  • UL/ULC: S5512 ALERT strobes with clear lenses
  • UL/ULC: S5512 Coloured Lenses
  • UL/ULC: S5512 Plain Wall Strobes
  • UL/ULC: S5512 Plain Wall Horn Strobes

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.08 MB 04/09/2019
Data Sheets pdf | 0.08 MB 05/02/2017
Data Sheets pdf | 0.11 MB 05/02/2017
Data Sheets pdf | 0.09 MB 05/02/2017