Accessories

LENS-A2, LENS-B2, LENS-G2, LENS-R2, LENS-AC2, LENS-BC2, MP120KL, LENS-GC2, LENS-RC2, BZR, BZW, BZGR, BZGW, BZRC, BZWC, SBBRL, SBBGRL, SBBWL, SBBGWL, SBBSPRL, SBBSPWL, SBBCRL, SBBCWL, MDL3R, TR-2, TR-2W, TRC-2, TRC-2W

By using System Sensor AV Accessories, devices can adapt to nearly any application with the appropriate accessory. Our mounting options allow our strobes, speakers, horns, chimes, and strobe combinations to be placed in new and existing construction with professional results. Note: Separate accessories are available for SpectrAlert Advance and L-Series devices to provide high quality aesthetics.

MP120KL Mounting Plate

  • Designed for both indoor and outdoor use
  • Plug-in design eliminates ground faults

Color Lens Attachments

  • Easily turns any device into a strobe for ECS/MNS events: severe weather, toxic gases, sprinkler activation and more
  • Wall- or ceiling-mount lenses available

Decals and Bezel Kits

  • Easily turn a Fire or Plain device into a device to meet ECS/MNS requirements
  • Available for strobes, horns, chimes, horn strobes, chime strobes and speaker strobes
  • Options for FIRE, ALERT, EVAC, AGENT, PLAIN, FUEGO, FOGO

Trim Rings

  • Trim rings are used to retrofit legacy devices and provide a clean finish.

Back Boxes

  • Surface-mountable back box designed to fit the aesthetics of the AV devices.

Specifications

MP120KLA Mounting Plate

  • Power supply that converts 120 VAC to nominal 24 V FWR
  • Compatible with all two-wire L-Series devices

Color Lens Attachments

  • Outdoor rated from −35°F to 151°F
  • UL 1638 listed

Decal Kits

  • For use with SpectrAlert Advance devices only

Bezel Kits

  • For use with L-Series devices only
  • Operating temperature -40°F to 151°F
  • ULC SS512 listed: (MDL3WA, MDL3RA)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.20 MB 04/09/2019