LED Sign Gateway

LED Sign Gateway, OAX2-24V2, LEDSIGN-GW
The LEDSIGN-GW Sign Interface monitors events on NOTI-FIRE-NET™ networks and generates appropriate messages on OAX2-24V2 LED displays.

The OAX2-24V2 LED display is a UL-listed sign which integrates seamlessly with NOTIFIER® fire alarm control panels, NOTI-FIRE-NET™ networks, and ONYXWorks®.  In the event of an emergency, the signs will automatically display emergency messages along with optional color changes that demand attention. These messages can be securely controlled from the NOTIFIER® fire alarm control panel (FACP) through encrypted network protocols.

Features & Benefits:

  • Controls up to 10 signs with message displays
  • Receives zone activations from up to 50 NFN Gateways
  • Stores 100 messages per LEDSIGN-GW
  • Contains predefined industry standard emergency messages that can be edited
  • Transmits custom or default messages according to defined priorities
  • Enables a predefined “System Normal” message to be displayed when there are no events
  • Overrides system-generated messages upon receipt of manually activated messages from the ONYXWorks® workstation

Specifications

OAX2-24V SPECIFICATIONS:

  • LED Colors: Three colors (red, yellow, green)
  • LED Size (Diameter): 0.2” (5 mm)
  • LED Spacing (Pitch): 0.3” (7.6 mm)
  • Character Set: Block profile (sans serif), upper/lower case
  • Ethernet: TCP/IP connectivity
  • Power: 24V DC, 0.5A
  • Mounting: Tilt Wall Mount Bracket, VESA 100mm included
  • Weight: 6 lbs
  • Dimensions: 7"H x 36"W x 1.75"D

LEDSIGN-GW SPECIFICATIONS:

  • The LEDSIGN-GW requires +24VDC @400mA nominal and supervised battery backup in accordance with local code requirements

Listings - LED Sign OAX2-24V2:

  • UL 1638
  • CSA C22.2 No. 205-M1983

Listings -  LEDSIGN-GW:

  • CAN/ULC-S527-99
  • CAN/ULC-S559-04
  • UL 864
  • UL 1076

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.15 MB 03/20/2019
Sell Sheet pdf | 0.78 MB 04/24/2019