The N-ANN-LED annunciator replicates general system faults and input zones/points when used with a compatible fire alarm control panel. The N-ANN-I/O is an LED driver module that can be used in a wide variety of applications including as an interface with the FACP to drive most customized graphic annunciators. The N-ANN-RLY relay module provides 10 programmable Form-C relays when used with the FACP.
Features & Benefits:
N-ANN-LED
N-ANN-RLY
N-ANN-I/O
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
Conventional Fire Alarm Control Panel Solutions | Brochures | pdf | 1.32 MB | 05/02/2017 | |
NOTIFIER Life Safety & Emergency Communications Systems Information Guide | Brochures | pdf | 2.68 MB | 04/24/2019 | |
N-ANN-I/O Data Sheet | Data Sheets | pdf | 0.17 MB | 04/09/2019 | |
N-ANN-LED Data Sheet | Data Sheets | pdf | 0.13 MB | 05/02/2017 | |
N-ANN-RLY Data Sheet | Data Sheets | pdf | 0.27 MB | 04/09/2019 | |
N-ANN-S/PG Data Sheet | Data Sheets | pdf | 0.16 MB | 04/24/2019 |