RM-1 Series

RM-1, RM-1SA, CAB-RM, CAB-RMR
The RM-1 Series Remote Microphone provides a cost effective microphone interface for paging to selected speaker zones.

The RM-1 series remote microphones provide a simple paging interface for Emergency Communication, Mass Notification or general paging. Can be configured to perform all-call paging, or selective paging when paired with annunciator control modules. They can be mounted in their own compact enclosure or installed as part of a comprehensive paging command center.

RM-1: Remote microphone assembly for mounting on an ADP-4B dress panel; RM-1SA: Remote microphone assembly for mounting in a CAB-RM(R), for remote applications.; CAB-RM: Stand-alone cabinet, black.;CAB-RMR: Stand-alone cabinet, red.

Features and Benefits:

  • Simple operation alleviates operator training
  • Flexible mounting options to meet the needs of any application

Specifications

  • Automatic gain control circuit.
  • Supervised microphone.
  • Form-C trouble contacts.
  • Form-C contacts activated when microphone is in use.
  • Power On LED.
  • Trouble LED.
  • Pluggable terminal blocks.
  • Low-level audio (LLA) IN and THRU screws.

Listings:

  • UL: S635
  • ULC: CS118/CS733 Vol. 12
  • MEA: 327-94-E Vol.III
  • CSFM: 7165-0028:0224 (NFS-3030/NFS2-3030)
  • FM: Approved (RM-1, RM-1SA)
  • FDNY: #6058 (NFS2-3030)

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.23 MB 06/10/2019