FCPS-24S6/8

FSPS-24S6, FCPS-246R, FCPS-24S8, FCPS-24S8R
Remote power supplies with battery charger.

The FCPS-24S6, FCPS-246R (6-amp) and FCPS-24S8, FCPS-24S8R (8-amp) are remote power supplies with battery charger. The FCPS-24S6/-24S8 may be connected to any 12 or 24 volt fire alarm control panel (FACP) or may be used as stand-alone supplies. Primary applications include notification appliance (bell) circuit (NAC) expansion (to support ADA requirements and NAC synchronization) or auxiliary power to support 24 volt system accessories. The FCPS-24S6/-24S8 provides regulated and filtered 24 VDC power to four notification appliance circuit. The four outputs may be configured as all non-resettable, all resettable or two nonresettable and two resettable.

Features & Benefits:

  • Operates as a “sync-follower” or as a “sync-generator”
  • Contains two fully-isolated input/control circuits
  • Four Class B (Style Y) or four Class A (Style Z, with ZNAC-4 module) NACs.
  • Compatible with coded inputs; signals passed through
  • Fully regulated and filtered power output - optimal for powering four-wire smoke detectors, annunciators, and other system peripherals requiring regulated/filtered power.

Specifications

  • Primary (AC) Power:
    • FCPS-24S6C/-24S8C: 120 VAC, 60 Hz, 3.2A maximum.
    • FCPS-24S6E/-24S8E: 240 VAC, 50 Hz, 1.6A maximum.
    • Wire Size: minimum #14 AWG (2.0mm2) with 600 V insulation.
  • Secondary Power (Battery) Charging Circuit:
    • Supports lead-acid batteries only.
    • Float-charge voltage: 27.6 VDC.
    • Maximum current charge: 1.5 A.
    • Maximum battery capacity: 18 AH

Listings:

  • UL Listed: S635, S674
  • ULC Listed: S635 (FCPS-24S6C & FCPS-24S8C)
  • CSFM Approved: 7315-0028:225
  • MEA: 299-02-E
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.34 MB 12/16/2019