CHG-75, CHG-120

CHG-75, CHG-120

BAT Series batteries recommended for secondary or backup power

The CHG-120 is a State-of-the-art battery charging systems designed for use with NOTIFIER Fire Alarm Control Panels (FACPs). It is designed to charge lead-acid batteries between 25 and 120 ampere-hours (AH).

Features & Benefits:

  • Charges sealed lead-acid batteries
  • Automatic float-type battery charger
  • Rated for batteries of 25 to 120 ampere-hours
  • Obtains full float voltage within 48 hours
  • AC Fail delay (central station applications) per latest NFPA requirements

The CHG-75 battery charger is designed to charge lead acid batteries that provide emergency standby power for a Fire Alarm Control Panel (FACP) and related equipment. The battery charger is compatible with any FACP that uses lead-acid batteries with a rating of 25 AH (amp-hours) to 75 AH.

Features & Benefits:

  • 120 VAC or 220/240 VAC operation
  • Rated for batteries 25 to 75 AH
  • Screw terminal connections for battery, battery backup to other equipment and SLC loop

Specifications

CHG-120 Specifications:

  • Primary AC (TB1):
    • 115 VAC, 60 Hz, 2 A
    • 230 VAC, 50 Hz, 1 A
  • Form-C relay (TB3): 5 A at 30 VDC
  • Float charge voltage: 27.6 VDC
  • Maximum charging current: 4.5 A
  • Fuses F1-F3: 15 A
  • Battery sizes: 26 AH to 120 AH

Electrical Specifications for CHG-75:

  • Primary AC power in (TB1): 120 VAC, 60 Hz, 2.0 A; or
  • 220/240 VAC, 50 Hz, 1.0 A. Wire size: minimum 14 AWG
  • (2.0 mm²) with 600-volt insulation
  • Form-C relay (TB4): 2.0 A at 30 VDC (resistive)
  • Float charge voltage: 27.6 VDC
  • Maximum charging current: 4.5 A (peak)
  • Battery sizes: 25 AH to 75 AH

CHG-120 Listings:

  • UL: S674
  • ULC: S635
  • FM: Approved
  • CSFM: 7315-0028:0189
  • MEA: 195-97-E, 345-02-E
  • FDNY: #6114

CHG-75 Listings:

  • UL: S1287
  • CSFM: 7315-0075:0201
  • MEA: 297-01-E

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.14 MB 06/10/2019