Industrial Gas

Sensepoint Pro, 301C Digital Gas Detection Controller
NOTIFIER's Sensepoint Pro and 301C Digital Gas Detection Controller provides highly responsive protection for a wide array of safe areas to high risk industrial applications. 

In potentially explosive atmospheres, both indoor and outdoors, NOTIFIER's Sensepoint Pro and 301C Digital Gas Detection Controller provides continuous and comprehensive monitoring and detection of flammable, toxic and oxygen gas hazards that are applicable for a wide range of new and retrofit industrial applications.

Features & Benefits:

Sensepoint Pro

  • Flammable, toxic and oxygen versions available
  • SurecellTM electrochemical sensors
  • Poison resistant catalytic bead
  • Backlit LCD for dark environments
  • Fully configurable via IR remote control
  • 4-20mA and relay operation

301C Digital Gas Detection Controller

  • Available in a heavy duty industrial housing
  • Automatic quick self-test and warm-up
  • Expands to handle up to 96 transmitters or relay modules and up to 50 Vulcain 301W wireless sensors
  • Allows for up to 126 zoning groups which can save energy and extend fan and relay life
  • Modbus compatible; with BACnet/IP available
  • Manages up to 768 events with programmable latching alarms

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.67 MB 09/22/2016
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.50 MB 06/10/2019
Data Sheets pdf | 0.50 MB 06/10/2019
Sell Sheet pdf | 0.31 MB 04/24/2019