951 Series CO Detector

FSCO-951
Model FSCO-951 is an intelligent carbon monoxide (CO) detector.

The NOTIFIER FSCO-951 is an intelligent carbon monoxide (CO) detector. It offers an addressable solution that meets the UL 2075 standard for system-connected life safety carbon monoxide detection.

Features & Benefits:

  • Addressable CO detector
  • Sleek, low profile design with optional color features
  • 10-year CO cell with end-of-life warning

Specifications

  • FSCO-951 Intelligent Carbon Monoxide Detector - (White)
    • Operating Temperature 32F - 122F (0C - 50C)

Listings:

  • UL Listed: S1115
  • CSFM: 5278-0028:0511

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.16 MB 09/07/2020