302 Series Heat Detectors

Rate-Anticipation Heat Detectors

The Thermotech 302 Series rate-anticipation heat detectors operate within a controlled range of two to three degrees of their set points, regardless of the speed or rate of temperature rise. These detectors are available in either 135°F or 194°F ratings. The 302 Series models include the 302-135, 302-194, 302-AW-135, 302-AW-194, 302-ET-135, 302-ET-194, 302-EPM-135 and 302-EPM-194.

  • Universal application: The 302 Series can be used in all areas for any type of occupancy
  • Self-restoring
  • Hermetically sealed: Shock resistant, corrosion resistant, and tamper-proof

Specifications

Agency Listing and Approvals:

  • UL
  • FM Approved
  • CSFM

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.19 MB 06/10/2019