NFS-320SYS

NFS-320SYS
The NFS-320SYS intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER. 

The NFS-320SYS intelligent Fire Alarm Control Panel is part of the ONYX® Series of Fire Alarm Controls from NOTIFIER. The panel can be configured with just a few devices for small building applications, or networked with many devices to protect a large campus or a high-rise office block.

Features & Benefits:

  • High-speed network for up to 200 nodes
  • Standard network for up to 103 nodes
  • Autoprogramming and Walk Test reports
  • Multiple central station communication options
  • Listings: Seismic Certified, Marine Approved

Specifications

  • Signaling Line Circuits (SLCs): 1: Style 4, 6, or 7
  • Intelligent Devices: 318: (159 detectors/159 modules)
  • Notification Appliance Circuits (NACs): 4 (built in): 1.5 amps ea
  • Voice Evacuation Available: Yes, Direct integration withFirstCommand 50/100. With DVC when part of standard or high speed NOTI-FIRE-NET
  • Power: 6 amps total system power
  • Annunciators: 32 LCD type, 32 ACS type
  • Networkable: Yes, NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET

Listings:

  • UL Listed: S635.
  • ULC Listed: S635.
  • FM Approved.
  • CSFM: 7165-0028:0243
  • Fire Dept. of New York: COA #6121

Resources

Basket Size :
0 MB out of 50 MB