NFS-320

NFS-320, NFS-320R
The NFS-320 is engineered for small applications, establishing fire protection in seconds..

The NFS-320 and NFS-320R (Same as NFS-320 but in red enclosure) intelligent fire alarm control panels are part of NOTIFIER's UL listed ONYX Series.  It's designed specifically for small applications with features that minimize installation time, enable faster response times, and simplify maintenance and usability.

Features & Benefits:

  • Fully field programmable
  • Removable chassis design for easy installation and service
  • Direct connect to NOTIFIER FirstCommand™ Emergency Communications System
  • Networkable with NOTI-FIRE-NET and ONYXWorks compatible up to 200 nodes for NFN
  • Optional IP or GSM Communicator
  • Listings: Releasing, Mass Notification, Seismic Certified, Marine Approved

Specifications

  • Signaling Line Circuits (SLCs): 1: Style 4, 6, or 7
  • Intelligent Devices: 318: (159 detectors/159 modules)
  • Notification Appliance Circuits (NACs): 4 (built in): 1.5 amps ea
  • Voice Evacuation Available: Yes, Direct integration with FirstCommand 50/100. With DVC when part of standard or high speed NOTI-FIRE-NET
  • Power: 6 amps total system power
  • Annunciators: 32 LCD type, 32 ACS type
  • Networkable: Yes, NOTI-FIRE-NET or High-Speed NOTI-FIRE-NET

Listings:

  • UL Listed: S635.
  • ULC Listed: S635 (NFS-320C only, excludes IPDACT).
  • FM Approved.
  • CSFM: 7165-0028:0243.
  • MEA: 128-07-E.
  • Fire Dept. of New York: #6121.
  • City of Chicago

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 0.67 MB 09/22/2016
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 1.85 MB 09/23/2016
Case Studies pdf | 0.21 MB 09/22/2016
Case Studies pdf | 0.29 MB 09/22/2016
Data Sheets pdf | 0.37 MB 10/06/2022
Data Sheets pdf | 0.26 MB 10/06/2022
Engineering Specs doc | 0.27 MB 04/17/2017
References pdf | 0.11 MB 09/06/2022
References pdf | 0.41 MB 09/05/2022
Tools zip | 13.67 MB 11/19/2019