FireWarden-100X

NFW-100X, NFW2-100XR
NOTIFIER's FireWarden-100X addressable fire alarm systems each have a single loop to meet the needs of the smaller systems addressable marketplace.

The FireWarden-100X (NFW2-100X, NFW2-100XR) is a UL listed addressable fire alarm control panel designed for applications requiring advanced addressable intelligence, flexible programming options, and robust power supply for driving horns, strobes, and auxiliary devices.

The FireWarden-100X (NFW-100X) is the latest intelligent addressable Fire Alarm Control Panel (FACP) within the FireWarden Series. The NFW-100X comes with a pre-installed communicator and supports up to 198 addressable devices (99 detectors and 99 modules). With an extensive list of powerful features, the NFW-100X programs just like FireWarden-100 products, yet fits into applications previously served only by conventional panels.

Features & Benefits:

  • Listed to UL Standard 864, 10th edition
  • Pre-installed IPOTS-COM Ethernet IP and POTS (Plain Old Telephone Service) Central Station Communicator over AlarmNet
  • Optional CELL-MOD or CELL-CAB-N GSM Central Station Communicator over AlarmNet®
  • Automated activation of the NFC-50/100 Emergency Command Center
  • NFC-FFT Firefighter Telephone option
  • Compatible with SWIFT® wireless devices
  • Auto-programming (learn mode) reduces installation time. Reports two devices set to the same address
  • Four built-in, independently programmable Style Z (Class A) or Style Y (Class B) NAC circuits

Specifications

System Capacity

  • Intelligent Signaling Line Circuits: 1
  • Addressable device capacity: 198
  • Programmable software zones: 99
  • Annunciators: 16
  • AC Power: 120/240 VAC, 50/60 Hz, 3.25 A
  • Notification Appliance Circuits: Terminal Block provides connections for four NACs, Style Y (Class B) or Style Z (Class A)

Listings:

  • UL: S635
  • CSFM: 7165-0028:0505

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.12 MB 09/05/2019
Data Sheets pdf | 0.26 MB 06/10/2019
Engineering Specs docx | 0.06 MB 04/27/2018
Sell Sheet pdf | 0.32 MB 04/24/2019