SFP-10UD

SFP-10UD, SFP-10UDR
The SFP-10UD, 10-zone control panel with built-in communicators, provide reliable fire signaling protection for small to medium-sized applications.

The SFP-10UD, SFP-10UDR (Red backbox), are a UL listed, 10-zone fire alarm control panel with a built-in digital alarm communicator transmitter (DACT) and remote site upload/download capability.

Features & Benefits:

  • Ten Class B Initiating Device Circuits (IDCs), Class A optional with N-CAC-5X converter module (2 required)
  • Four Class B NACs rated at 3.0 amps, Class A optional with N-CAC-5X converter module (2 required)
  • 7.0 amps total system power
  • Up to eight ANN-BUS devices (such as LCD annunciators)
  • Serial or parallel printer interface
  • 80-character LCD display

Specifications

  • Initiating Device Circuits: 10 Class B; Class A with optional N-CAC-5X converter module (2 required)
  • Notification Appliance Circuits (NACs): 2 Class B; Class A with optional N-CAC-5X converter module each rated for 2.5 amps
  • Voice Evacuation Available: Yes, requires direct connect to FireVoice 25/50 
  • Power: 7.0 amps total system power 
  • Annunciators: Yes, up to 8 LCD type 
  • Printer Interface: Yes, serial or parallel
  • DACT (Digital Alarm Communicator/Transmitter): Yes
  • Built-in Display: 80-character LCD

Listings:

  • UL Listed: File S635
  • FM Approved
  • CSFM: 7165-0028:246
  • MEA: MEA: 333-07-E

Resources

Basket Size :
0 MB out of 50 MB