RP-2002

RP-2002
The RP-2002 is a six-zone fire alarm control panel for single and dual hazard agent releasing applications.

RP-2002 is a UL listed six-zone fire alarm control panel for single and dual hazard agent releasing applications, providing fire detection, signaling and protection for commercial, industrial and institutional buildings requiring agent-based releasing.

Features & Benefits:

  • Disable/Enable control per input zone and output zone.
  • Extensive transient protection.
  • Dual hazard operation
  • Meets International Building Code (IBC) seismic requirements

Specifications

  • Initiating Device Circuits: 6 Class B , programmable 
  • Output Circuits: 4 Class B, programmable; rated at 3 amp 
  • Discharge Timer: Yes, adjustable pre-discharge, discharge and waterflow delay 
  • Dual Hazard Operation: Yes
  • Cross Zone/ Double Interlock Capability: Yes 
  • Relays: 3 Form-C; programmable
  • Annunciators: Yes; up to 8 LCD Display: 80 character 
  • LCD Power: 7.0 amps total system power

Listings:

  • UL: S635
  • FM approved
  • CSFM: 7165-0028:0245
  • MEA: 333-07-E
  • Seismic Listing: Reference certificiate of compliance
  • VMA - 45894-01 by the VMC Group

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.27 MB 06/10/2019
Engineering Specs doc | 0.13 MB 04/17/2017
Tools zip | 13.67 MB 11/19/2019

Media & Visuals

Basket Size :
0 MB out of 50 MB