Scanner Intelligent Aspiration Smoke Detector, FlashScan
The Intelligent VESDA-E VES enables a single zone to be divided into four separate sectors, for example, distinguishing between separate aisles within a data room. The VES enables the user to locate the source of smoke by identifying the first sector to reach the Alert level. The detector then continues to sample from all sectors to monitor fire growth and will report separate alarm levels for each sector.
The Intelligent VES provides four individually configurable alarm levels (Alert, Action, Fire 1, and Fire 2) for sector 1 (sectors 2, 3 and 4 will automatically assume the same values that are set in sector 1) allowing optimum protection in a wide range of applications. Built on the Flair detection technology and years of application experience, VES detectors achieve consistent performance over their lifetime via absolute calibration. In addition, the VES delivers a range of revolutionary features that provide user value.
1 Sampled air temperature shall reach detector ambient temperature upon entry into detector. Refer to Xtralis Design Guides and Application
Notes for sampled air preconditioning.
2 Subject to agency confirmation.
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
VESDA-E VES Series Intelligent Aspiration Detectors | Data Sheets | pdf | 0.74 MB | 07/19/2022 |