ACM-30 Annunciator Control Module

ACM-30
The ACM-30 Annunciator provides modular customizable annunciation and control for the NOTIFIER INSPIRE Series Intelligent Fire Alarm Control Panels

The ACM-30 is a unique annunciator that can receive status information as well as transmit commands to the control panel.  This allows the annunciator to remotely execute functions of the control panel in addition to displaying the status of the system. The ACM-30 can be utilized with the NOTIFIER INSPIRE Series Intelligent Fire Alarm Control Panels and  Network Control Display. 

Features & Benefits:

  • Programmable for indication or action function
  • Speaker control mode for use with DVC and N16
  • Color-programmable LEDs
  • On-board end-of-line resistors can be enabled/disabled by setting a switch
  • Alarm/Circuit On and Trouble LED per-point option or more dense Alarm-only option
  • Capacitive touch keypad control for remote control of system relays; or silence, reset, and evacuate
  • LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
  • On-Line,/Power and System Trouble LED indicator
  • Alarm and trouble resound with flash

Specifications

  • Requires 24 VDC, can be powered by the FACP or a UL 864 listed power supply.
  • Capacitive touch keypad
  • Microprocessor-controlled electronics, fully supervised
  • Uses a serial interface and may be located at distances of up to 6,000 feet (1,828.8 meters) from the panel

Listings and Approvals:

  • UL Listed: S635
  • FM approved: FM23FPUS0095
  • CSFM: 7165-0028:0516 
  • City of Chicago approved: Class1, Class 2
  • FDNY COA#001761
  • Certified for Seismic applications in accordance with IBC 2024:
    • VMA-45894-01C
  • OSHPD Approved : OSP-0072

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 1.39 MB 11/15/2024

Media & Visuals

Basket Size :
0 MB out of 50 MB