NCA-2C

NCA-2C, Network Control Annunciator
The NCA-2C, Network Control Annunciator is an intuitive 640-character display used to present event information from the network.

The NOTIFIER NCA-2C is a second-generation Network Control Annunciator for the NOTI-FIRE-NET or High Speed NOTI-FIRE-NET networks, compatible for use with ONYX® Series nodes such as the NFS2-3030C, NFS-3030C, NFS-320C, NFS-640C and NFS2- 640C fire alarm control panels, as well as first-generation NCA Network Control Annunciators. Additionally, the NCA-2C may be configured with DVC Series products to create one or more Digital Audio Command Centers on NOTI-FIRE-NET or High Speed NOTI-FIRE-NET. The NCA-2C provides system control and display capabilities for all, or for selected network nodes.

Features & Benefits:

  • Network-wide: Acknowledge, Silence, Reset
  • Individual Enable/Disable or Group Enable/Disable local and networked NFS2-640C/NFS2-3030C/NFS-320C points and zones
  • Full supervision of all inputs and network integrity
  • Enhanced-format 640-character LCD display with backlighting
  • Alphanumeric QWERTY rubber keypad with tactile and audible feedback
  • Network History Buffer
  • Multiple passwords and access levels

Specifications

  • Full network monitoring of all nodes
  • Full command and control over entire network
  • Supports Digital Voice Command (DVC) for network audio applications
  • Inherently regenerative system.  Each node acts as a repeater to reshape and regenerate data signals

Compatibility:

  • NOTI-FIRE-NET Networks
  • High Speed NOTI-FIRE-NET Networks
  • NFS-3030C/NFS2-3030C
  • NFS-640C/NFS2-640C
  • NFS-320C
  • AM2020/AFP-1010
  • AFP-200/300/400

Listings:

  • UL Listed: file S635
  • ULC Listed: S527-11
  • FM approved
  • CSFM: 7165-0028:0224, 7165-0028:0243
  • MEA: 232-06-E
  • FDNY: COA#6114, COA#6121

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Case Studies pdf | 0.42 MB 05/02/2017
Data Sheets pdf | 0.18 MB 03/12/2021

Media & Visuals

Basket Size :
0 MB out of 50 MB