High-Speed NOTI-FIRE-NET™ (HS-NFN) is the interface which allows NOTIFIER Intelligent Fire Alarm Control Panels to form a network. Each local control panel (network node) maintains its own area of protection, while monitoring and controlling other areas (other network nodes). Local information is displayed at each network node. In areas such as a security office, where the entire network must be monitored, network annunciators are available.
Features & Benefits:
Basket Size :
0 MB out of 50 MB
Document Name | Asset Type | Type & Size | Modified Date | |
---|---|---|---|---|
NOTIFIER Life Safety & Emergency Communications Systems Information Guide | Brochures | pdf | 2.68 MB | 04/24/2019 | |
Marriott Marquis Case Study | Case Studies | pdf | 0.37 MB | 05/02/2017 | |
Veterans Affairs Hospitals Case Study | Case Studies | pdf | 0.29 MB | 05/02/2017 | |
High Speed Network Communication Modules Data Sheet | Data Sheets | pdf | 2.83 MB | 07/19/2022 | |
High-Speed Noti-Fire-Net Data Sheet | Data Sheets | pdf | 0.36 MB | 04/09/2019 | |
High Speed NOTI-FIRE-NET Engineering Specification (DOC) | Engineering Specs | doc | 0.10 MB | 12/06/2017 | |
High Speed NOTI-FIRE-NET Engineering Specification (PDF) | Engineering Specs | pdf | 0.04 MB | 12/06/2017 |