Standard Bases

B210LPA, B210LPBPA, B300-6A, B300-6A-BP, B300-6A-IV, B501A, B501A-BL, B501A-IV

Intelligent 4" and 6" Bases for use with NOTIFIER intelligent devices

Our line of intelligent bases provide a variety of installation options to meet your application needs including low frequency, isolator, relay, and sounder bases.

Features & Benefits:

  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG provides installation flexibility
  • Multiple base options provide application flexibility

Specifications

  • B300 Series Intelligent 6" Base (B300-6A/B300-6A-BP = White; B300A-6-IV = Ivory
    • Compatible with NOTIFIER 951A and 200 Series Intelligent Devices
  • B501 Series Intelligent 4" Base (B501A = White; B501A-BL = Black; B501A-IV = Ivory)
    • Compatible with NOTIFIER 851A & 951A Series Intelligent Devices
  • B210LPA/ B210LPBPA Intelligent 6" Base - Ivory
    • Designed for NOTIFIER 851A Series Intelligent Devices
  • Bases enable quick and secure detector plug-in
  • SEMS screws provide easy wiring connection
  • Support for 12-24 AWG supports installation flexibility
  • Sensor determines Operating Temperature Range

Listings:

  • UL Listed: S911, S1115
  • FM Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.28 MB 04/09/2019