951A Series Thermal Heat Detectors

FST-951A, FST-951A-IV, FST-951HA, FST-951HA-IV, FST-951RA, FST-951RA-IV

NOTIFIER 951 Series Intelligent Plug-In Thermal Detectors with integral communication provides features that surpass conventional devices

Intelligent (addressable) detectors with point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations. Our thermal detectors use an innovative thermistor sensing circuit to produce 135°F fixed, rate-of-rise and 190°F high-temperature detection for cost-effective, intelligent property protection.

Features & Benefits:

  • Sleek, low-profile design
  • Thermal smoke detection
  • Analog communications
  • Low standby current
  • Rotary address switches
  • Dual LEDs for 360° visibility

Specifications

  • FST-951A/FST-951A-IV: Fixed Temperature Thermal Detector
    • Operating Temperature: –4°F to 100°F (–20°C to 38°C)
  • FST-951RA/FST-951RA-IV: Rate-of-Rise Thermal Detector
    • Operating Temperature: –4°F to 100°F (–20°C to 38°C)
  • FST-951HA/FST-951HA-IV: High Temperature Thermal Detector
    • Operating Temperature: –4°F to 150°F (–20°C to 66°C)
    • Rotary address switches
    • Dual LEDs for 360° visibility
  • FST-951A, FST-951HA, FST-951RA: Available in Bright White, compatible with FlashScan® protocol systems
  • FST-951A-IV, FST-951HA-IV, FST-951RA-IV: Available in Ivory, compatible with FlashScan® and CLIP protocol systems

Listings:

  • ULC Listed: S747
  • FM Approved
  • U.S. Coast Guard: 161.002/42/1 (NFS-640); 161.002/50/0 (NFS2-640/NFS-320/NFS-320C, excluding B210LP(A))

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.18 MB 09/04/2019