Carbon Monoxide Detectors

FCO-851A
The FCO-851A is an Advanced Multi-Criteria Fire and Carbon Monoxide Detector for use with ONYX Series panels.

Carbon monoxide (CO) is a colorless, odorless, and toxic gas that is produced by the incomplete burning of various fuels which can lead to illness and even death. NOTIFIER life safety carbon monoxide (CO) detectors are designed to detect dangerous levels of carbon monoxide over time using electrochemical sensors.

Features & Benefits:

  • Life safety Carbon Monoxide detection
  • Automatic drift compensation of the CO cell
  • CO cell end-of-life warning and fault

Specifications

  • FCO-851A Advanced Multi-Criteria Fire and Carbon Monoxide Detector
    • Photoelectric, thermal, infra-red, Carbon Monoxide
    • Operating Temperature:  32°F to 100°F (0°C to 38°C)
  • Advanced algorithms interpret and respond to the multiple inputs for higher nuisance alarm immunity
  • Life safety Carbon Monoxide detection and fire detection

Listings:

  • ULC: S1115 (FCO-851A).
  • CSFM: 7275-0028:0264.

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Brochures pdf | 1.85 MB 05/02/2017
Data Sheets pdf | 0.08 MB 05/02/2017
Sell Sheet pdf | 1.76 MB 05/02/2017