WFDN Waterflow Detectors

WFD20NA, WFD25NA, WFD30NA, WFD40NA, WFD50NA, WFD60NA, WFD80NA
The new WFDN Series Waterflow detectors from consists of a rugged, NEMA 4-rated enclosure that is more damage resistant than previous metal designs. The Waterflow detector is designed for both indoor and outdoor use, with the widest available temperature range, from 32°F to 150°F. They are also approved for installation on the widest range of pipe schedules, sizes 2 in. through 4 in. are approved for installation on pipe schedules 7 through 40.
  • New directional cover allows installers and inspectors to easily see the direction of flow
  • UL-listed models are NEMA 4 rated
  • Sealed retard mechanism immune to dust and other contaminants
  • Less exposed metal reduces shock hazard, plastic cover acts as insulator and is resistant to arcing
  • Visual switch activation
  • Field-replaceable timer/switch assembly

Specifications

Agency Listings and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.64 MB 05/12/2017