OSI-R(A)-SS Conventional Reflective Beam Smoke Detector

OSI-R-SS, OSI-RA-SS
The OSI-R(A)-SS is a Single-ended conventional beam smoke detector with integrated test feature for use with any panel.

Reflected Beam Smoke Detectors are designed for spacious rooms, open areas, and high ceilings. With only one device to install and align, these single-ended optical beam solutions saves you time and money on large area applications.

Features & Benefits:

  • LED guided alignment
  • 16 to 328 foot protection range
  • Built-in test feature
  • Paintable cover

Specifications

  • OSI-RA-SS Single-ended beam smoke detector
    • Operating Temperature: 32°F to 100°F (0°C to 37.8°C)
    • 16 to 328 foot protection range
    • Single-ended, reflected type design
    • Paintable cover

    Listings:

    • ULC Listed

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.16 MB 01/23/2019
Engineering Specs docx | 0.03 MB 02/08/2019