LCM-320, LEM-320

LCM-320, LEM-320
The LCM-320 Loop Control Module and the LEM-320 Loop Expander Module provides NOTIFIER’s ONYX® NFS2-640 and NFS2-3030 Fire Alarm Control Panels with additional Signaling Line Circuits. 
  • Up to 12,500 feet (3,810 m) on a Class B (Style 4) SLC loop (twisted-unshielded)
  • Built-in degraded mode increases survivability
  • Very simple installation — plug-in style
  • Permits multiple loops in small enclosure

Specifications

Agency Listing and Approvals:

  • UL/ULC
  • FM Approved
  • CSFM
  • FDNY

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.24 MB 05/19/2017