RP-2001C

RP-2001C & RP-2001C-FR
The RP-2001C is a six-zone fire alarm control panel for single and dual hazard deluge and preaction applications.

RP-2001C is a UL/ULC listed six-zone fire alarm control panel for single and dual hazard deluge and preaction applications, providing fire detection, signaling and protection for commercial, industrial and institutional buildings requiring water-based releasing.

Features & Benefits:

  • Designed for sprinkler standards NFPA 13, 15 and 16. 
  • Dual hazard operation. 
  • Cross-zone (double-interlock) capability. 
  • Six programmable Style B (Class B) IDCs (Initiating Device Circuit). 
  • Optional Digital Alarm Communicators

Specifications

  • Initiating Device Circuits: 6 Class B
  • Output Circuits: 4 Class B; rated at 3 amp 
  • Discharge Timer: Yes, programmable 
  • Soak Timer: Yes
  • Cross Zone/Interlock: Yes
  • Relays: 3 Form-C; programmable 
  • Annunciators: Yes; up to 8 LCD Display: 80 character LCD  
  • Power: 7.0 amps total system power

Listings:

  • ULC: S635
  • FM approved
  • CSFM: 7165-0028:0245
  • MEA: 333-07-E

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Brochures pdf | 2.68 MB 04/24/2019
Data Sheets pdf | 0.20 MB 05/02/2017
Engineering Specs doc | 0.09 MB 05/02/2017
Tools zip | 13.67 MB 11/19/2019

Media & Visuals

Basket Size :
0 MB out of 50 MB