HW-TG7L Fire Series

HW-TG7LAF02, HW-TG7LVF02
CLSS-Enabled LTE Commercial Fire Alarm Communicator

Enabled by cooperation between Telguard® and Honeywell®, the HW-TG7L Fire Series starts with Telguard’s model TG-7FS and adds the powerful capabilities of Honeywell’s Connected Life Safety Services (CLSS) Cloud.

Dialer Capture Communicator Features

  • Certified for use on AT&T LTE and Verizon LTE networks
  • Sole, primary, or backup path communications
  • 5- or 60-minute supervision modes (180 seconds available in Canada)
  • Supports most common alarm formats: Contact ID, SIA2, pulse (3x1, 4x2), modem lle, IIIa, and DMP
  • Transmits fire alarm signals through the Telguard Communication Center
  • Locking, red metal enclosure
  • For existing installations, a single communicator can replace all landlines dedicated to the master control unit
  • Compliant with 2019 and earlier editions of NFPA 72
  • Available for use in the U.S. and Canada

Software Features Included (Mobile App & Browser)
(NOTE: CLSS features only available when using Contact ID reporting)

  • CLSS Site Manager – Dealer view of all accounts and real-time information on event generation (Included with hardware purchase)
  • CLSS Facility Manager – End User view of inspection reports, asset information across multiple sites, and event alerts via. (Included with hardware purchase)

Models Include:

  • HW-TG7LAF02 (AT&T LTE)
  • HW-TG7LVF02 (Verizon LTE)

 

Specifications

Electrical Specifications:

  • Power Consumption: 40 mA (Standby) 160 mA (Transmission) with link supervision enabled
  • Source: 12 VAC, 800mA UL listed plug-in transformer (included)

Physical

  • Dimensions: 7.5” (190.5 mm) H x 11.5" (292 mm) W x 3.5" (89 mm) D
  • Shipping Weight: 8 lbs. (3.63 kg)
  • Operating Environment: 32°F (0°C) to 122°F (50°C); up to 95% humidity (non-condensing)

Radio Transceiver

  • Transmit Power: 200 mW in all bands
  • LTE Bands: 2, 4 & 17
  • 3G Bands: 2 & 5
  • Antenna: 9" dipole with 2dBi gain 12 ft of cable and universal mounting bracket
  • FCC: Part 15, 22, 24, 27 and 68 compliant

Listings

  • UL Listed: 864, 365, 1610, 985, 1023
  • ULC Listed (AT&T only*): S545, S304, S559, C0123 *In Canada, cellular data may be carried by Rogers, Bell, Telus, or SaskTel
  • NYC Fire Department Certificate of Approval #6316
  • Los Angeles Fire Department Approved

Resources

Basket Size :
0 MB out of 50 MB

Document Name Asset Type Type & Size Modified Date
Data Sheets pdf | 0.17 MB 02/03/2021
Engineering Specs pdf | 0.25 MB 02/03/2021